SWRS304A October 2024 – December 2024 CC2745P10-Q1 , CC2745R10-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Core Current Consumption with DCDC | ||||
Icore | Active | MCU running CoreMark from Flash at 96MHz | 7.2 | mA |
Icore | Active | MCU running CoreMark from Flash at 96MHz, VDDS = 3.3V | 6.8 | mA |
Icore | Idle | Supply Systems and SRAM powered, flash disabled, DMA disabled | 1.5 | mA |
Icore | Idle | Supply Systems and SRAM powered, flash disabled, DMA disabled, VDDS = 3.3V | 1.45 | mA |
Icore | Idle | Supply Systems and SRAM powered, flash disabled, DMA enabled | 1.7 | mA |
Icore | Idle | Supply Systems and SRAM powered, flash disabled, DMA enabled, VDDS = 3.3V | 1.6 | mA |
Icore | Idle | Supply Systems and SRAM powered, flash enabled, DMA disabled | 1.9 | mA |
Icore | Idle | Supply Systems and SRAM powered, flash enabled, DMA disabled, VDDS = 3.3V | 1.8 | mA |
Icore | Idle | Supply Systems and SRAM powered, flash enabled, DMA enabled | 2.2 | mA |
Icore | Idle | Supply Systems and SRAM powered, flash enabled, DMA enabled, VDDS = 3.3V | 2.1 | mA |
Icore | Standby | RTC running, full SRAM retention LFOSC, DCDC recharge current setting (ipeak (1) = 0) |
0.95 | µA |
Icore | Standby | RTC running, full SRAM retention LFOSC, DCDC recharge current setting (ipeak (1) = 0), VDDS = 3.3V |
0.9 | µA |
Icore | Standby | RTC running, full SRAM retention LFXT DCDC recharge current setting (ipeak (1) = 0) |
1.0 | µA |
Icore | Standby | RTC running, full SRAM retention LFXT DCDC recharge current setting (ipeak (1) = 0), VDDS = 3.3V |
0.9 | µA |
Core Current consumption with GLDO | ||||
Icore | Active | MCU running CoreMark from Flash at 96MHz, DC/DC disabled | 11.2 | mA |
Icore | Idle | Supply Systems and RAM powered, flash disabled, DMA disabled, DC/DC disabled | 2.45 | mA |
Icore | Idle | Supply Systems and RAM powered, flash disabled, DMA enabled, DC/DC disabled | 2.75 | mA |
Icore | Idle | Supply Systems and RAM powered, flash enabled, DMA disabled, DC/DC disabled | 2.8 | mA |
Icore | Idle | Supply Systems and RAM powered, flash enabled, DMA enabled, DC/DC disabled | 3.4 | mA |
Icore | Standby | RTC running, full
SRAM retention, DC/DC disabled LFOSC, default GLDO recharge current setting |
1.5 | µA |
Icore | Standby | RTC running, full SRAM retention, DC/DC disabled LFXT, default GLDO recharge current setting |
1.6 | µA |
Reset, Shutdown Current Consumption | ||||
Icore | Reset | Reset. RSTN pin asserted or VDDS below power-on-reset threshold | 170 | nA |
Icore | Shutdown | Shutdown measured in steady state. No clocks running, no retention, IO wakeup enabled | 160 | nA |
Peripheral Current Consumption | ||||
Iperi | RF | Delta current with clock enabled, RF subsystem idle | 80 | µA |
Iperi | Timers | Delta current with clock enabled, module is idle (4) | 6.5 | µA |
Iperi | I2C | Delta current with clock enabled, module is idle | 11 | µA |
Iperi | SPI | Delta current with clock enabled, module is idle (3) | 5 | µA |
Iperi | UART | Delta current with clock enabled, module is idle(2) | 43 | µA |
Iperi | I2S | Delta current with clock enabled, module is idle | 190 | µA |
Iperi | CRYPTO (LAES) | Delta current with clock enabled, module is idle | 10 | µA |
Iperi | APU | Delta current with clock enabled, module is idle | 186 | µA |