Measured on the LP-EM-CC2745R10-Q1 reference design with Tc = 25°C, VDDS = 3.0V, unless otherwise noted.
|
PARAMETER |
MIN |
TYP |
MAX |
UNIT |
|
Crystal frequency |
|
48 |
|
MHz |
CL |
Crystal load capacitance(3) |
5 |
7(2) |
9 |
pF |
Start-up time(1) |
Until clock is qualified. |
|
130 |
|
µs |
(1) Start-up time using the TI-provided power driver. Start-up time may increase if driver is not used.
(2) On-chip default connected capacitance including reference design parasitic capacitance. Connected internal capacitance is changed through software in the Customer Configuration section (CCFG).
(3) Adjustable load capacitance is integrated into the device. External load capacitors are required for systems targeting compliance with certain regulations.