SWRS304A October 2024 – December 2024 CC2745P10-Q1 , CC2745R10-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
VDDS BOD (Brown-out Detector) | |||||
Untrimmed brownout rising threshold | Before initial boot (1) | 1.62 | V | ||
Trimmed brownout rising threshold (1) | 1.68 | V | |||
Trimmed brownout falling threshold (1) | 1.67 | V | |||
VDDS POR (Power-on Reset) | |||||
POR power-up level | 1.5 | V | |||
POR power-down level | 1.45 | V |