SWRS304A October 2024 – December 2024 CC2745P10-Q1 , CC2745R10-Q1
PRODUCTION DATA
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSCLK | SCLK clock input frequency | VDDS = 1.71V | 3.1 | MHz | ||
fSCLK | SCLK clock input frequency | VDDS = 3.8V | 6.145 | MHz | ||
SCLKDC | SCLK clock duty cycle | VDDS = 1.71V | 35 | 65 | % | |
SCLKDC | SCLK clock duty cycle | VDDS = 3.8V | 40 | 60 | % | |
tSDOUT,valid | SD data output valid time (Falling edge of SCLK to SD data valid) | 26 | 47 | ns | ||
tWS,setup | WS data input setup time (before rising edge of SCLK) | 15 | ns | |||
tWS,hold | WS data input hold time (after rising edge of SCLK) | 0 | ns | |||
tSDIN,setup | SD data input setup time (before rising edge of SCLK) | 9 | ns | |||
tSDIN,hold | SD data input hold time (after rising edge of SCLK) | 5 | ns |