SWRS304A October 2024 – December 2024 CC2745P10-Q1 , CC2745R10-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
General Parameters | ||||||
Supported PHY data rate | 1 | 2 | Mbps | |||
T_IP1 | Range of Interlude Time between Packets | 40 | 145 | µs | ||
T_IP2 | Range of Interlude Time between CS Tones | 40 | 145 | µs | ||
T_FCS | Range of Time for Frequency Change Spacing | 100 | 150 | µs | ||
T_PM | Range of Time for Phase Measurement | 10 | 40 | µs | ||
T_SW | Range of Antenna switch time | 0 | 10 | µs | ||
T_GD | Guard Time between modulated bits and CS Tones | 10 | µs | |||
T_FM | Time for Frequency Measurement | 80 | µs | |||
N_AP | Number of Antenna Paths | 1 | 4 |