SWRS330 May 2024 IWR2944
PRODUCTION DATA
NO. | PARAMETER | DESCRIPTION | SPEED | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
1 | tc(TXC) | Cycle time, rgmiin_txc | 10 Mbps | 360 | 440 | ns |
100 Mbps | 36 | 44 | ns | |||
2 | tw(TXCH) | Pulse duration, rgmiin_txc high | 10 Mbps | 160 | 240 | ns |
100 Mbps | 16 | 24 | ns | |||
3 | tw(TXCL) | Pulse duration, rgmiin_txc low | 10 Mbps | 160 | 240 | ns |
100 Mbps | 16 | 24 | ns | |||
4 | tt(TXC) | Transition time, rgmiin_txc | 10 Mbps | 0.75 | ns | |
100 Mbps | 0.75 | ns |