SWRS342 September   2024 CC3301MOD

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Functional Block Diagrams
  6. 5Device and Documentation Support
    1. 5.1 Third-Party Products Disclaimer
    2. 5.2 Device Nomenclature Boilerplate
    3. 5.3 Tools and Software
    4. 5.4 Documentation Support
    5. 5.5 Support Resources
    6. 5.6 Trademarks
    7. 5.7 Electrostatic Discharge Caution
    8. 5.8 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Features

Key Features

  • Wi-Fi 6 (802.11ax)
  • Bluetooth®Low Energy 5.4 in CC33x1MOD
  • Companion module to any processor or MCU host capable of running a TCP/IP stack
  • Integrated 2.4GHz PA for complete wireless system with up to +18dBm output power
  • Operating temperature: –40°C to +85°C
  • Application throughput up to 50Mbps
  • Regulatory Certification (in progress)
    • FCC
    • IC/ISED
    • ETSI/CE
    • TELEC
  • QuickTrack Qualified
  • Bluetooth Controller Subsystem Qualified
Extended Features

  • Wi-Fi 6
    • 2.4GHz, 20MHz, single spatial stream
    • MAC, baseband, and RF transceiver with support for IEEE 802.11 b/g/n/ax
    • Target wake time (TWT), OFDMA, MU-MIMO (downlink), Basic Service Set Coloring, and trigger frame for improved efficiency
    • Hardware-based encryption and decryption supporting WPA2 and WPA3
    • Excellent interoperability
    • Support for 4-bit SDIO or SPI host interfaces
  • Bluetooth Low Energy 5.4
    • LE Coded PHYs (long range), LE 2M PHY (high speed) and Advertising Extension
    • Host controller interface (HCI) transport with option for UART or shared SDIO
    • Internal coexistence mechanism with Wi-Fi to share same antenna
  • Enhanced Security
    • Secured host interface
    • Firmware authentication
    • Anti-rollback protection
  • Multirole support (for example, concurrent STA and AP) to connect with Wi-Fi devices on different RF channels (Wi-Fi networks)
  • Optional antenna diversity or selection
  • 3-wire or 1-wire PTA for external coexistence with additional 2.4GHz radios (for example, Thread or Zigbee)
  • Clock sources

    • 40MHz XTAL fast clock (Integrated in the module)
    • Internal slow clock or external 32.768kHz slow clock
  • Small package size
    • Easy to design with 65-pin, 11mm × 11mm LGA package, 0.65mm pitch