SWRS342 September 2024 CC3301MOD
ADVANCE INFORMATION
The SimpleLink™ Wi-Fi CC33xx family of devices is where affordability meets reliability, enabling engineers to connect more applications with confidence. CC330xMOD are certified modules designed to simplify hardware design and reduce time-to-market.
The CC330xMOD offers the latest standards from Wi-Fi and BLE while maintaining compatibility with Wi-Fi 4 (802.11 b/g/n) and Wi-Fi 5 (802.11ac). These CC330xMOD are based on the 10th-generation connectivity combo chip from Texas Instruments. As such, the CC330xMOD is based on proven technology. These modules are an excellent choice to use in cost-sensitive embedded applications with a Linux or RTOS host running TCP/IP. CC330xMOD brings the efficiency of Wi-Fi 6 to embedded device applications for the Internet of Things (IoT).
PART NUMBER | Wi-Fi 2.4GHz SISO | Bluetooth Low Energy |
---|---|---|
CC3300MODENIAMOZR | ✔ | |
CC3301MODENIAMOZR | ✔ | ✔ |