SWRU271I October 2010 – January 2020 CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640R2F
Section 5.5.4.1 describes the process for adding profiles and services to the application. Figure 4-2 shows the complete attributes of the SimpleBLEPeripheral and can be a reference when communicating wirelessly with the device. Services are red. Characteristic descriptors are yellow. General attributes are white. For more details, see Section 5.5. When working with the SimpleBLEPeripheral application, print Figure 4-2 as a reference.