SWRU271I October 2010 – January 2020 CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640R2F
The TI royalty-free, Bluetooth Low Energy software development kit is a complete software platform for developing single-mode Bluetooth Low Energy applications. The kit is based on the CC2540/41 complete System-on-Chip (SoC) solution. The solution combines a 2.4-GHz RF transceiver, microcontroller, up to 256KB of in-system programmable memory, 8KB of RAM, and a full range of peripherals.