SWRU368C May 2018 – January 2021 CC3100 , CC3100MOD , CC3200 , CC3200MOD
The driver provides a configuration file, allowing the user to control the supported API sets, memory allocation module, and OS use. In addition, some preconfiguration options are provided. A preconfiguration is a set of customizations and settings of the driver already made and tested by TI for a specific scenario.