SWRU368C May 2018 – January 2021 CC3100 , CC3100MOD , CC3200 , CC3200MOD
If the command complete status returns with a status notifying that no data is waiting for the host, the command returns with pending return status (SL_EAGAIN). If data is waiting for the host, the driver continues to read the data packet from the host.