SWRU368C May 2018 – January 2021 CC3100 , CC3100MOD , CC3200 , CC3200MOD
Every packet that exceeds the upper or lower boundary of the RSSI histogram in dbm (-40 or -87) is accumulated in the higher or lower cell, respectively.
Every call to sl_WlanRxStatGet resets the statistics database.
When calling only sl_WlanRxStatGet, without the start command, only the RSSI is available.