SWRU368C May 2018 – January 2021 CC3100 , CC3100MOD , CC3200 , CC3200MOD
Country code – Sets the Wi-Fi subsystem regulatory domain country code. Relevant for WLAN station and P2P client modes only. The supported country codes are: US, JP, and EU. For more details, see Section 17.3.
TX power – Sets the maximal transmit power of the Wi-Fi subsystem. For more details, see Section 17.3.
The relation between the TX power level to the actual out power in dBm can be seen in Figure 4-1