The WL18x7MOD offers the following
benefits:
- Reduces design overhead: Single
WiLink 8 module scales across Wi-Fi and Bluetooth
- WLAN high throughput: 80Mbps
(TCP), 100Mbps (UDP)
- Bluetooth 4.2 (5.1
compliant) + BLE (Smart Ready)
- Wi-Fi and Bluetooth
single-antenna coexistence
- Low power at 30% to 50% less than
the previous generation
- Available as an easy-to-use FCC-,
ETSI-, and Telec-certified module
- Lower manufacturing costs saves
board space and minimizes RF expertise.
- AM335x Linux and Android
reference platform accelerates customer development and time to market.