SWRU428
September 2015
CC2564MODA
Dual-Mode Bluetooth® Stack on STM32F4 MCUs
Trademarks
1
Features
2
Bluetooth Profiles
3
Sample Application Overview
4
CC256XSTBTBLESW Hardware and Software Requirements
5
Setting Up the Hardware
6
Setting Up the Software
7
Building and Flashing the Bluetooth Code (STM3240G-EVAL)
7.1
Flashing the Bluetooth Code
8
Applications
9
Classic Bluetooth Sample Applications
10
Classic Bluetooth + Bluetooth low energy Applications
11
Bluetooth low energy Applications
Revision History
10
Classic
Bluetooth
+
Bluetooth
low energy Applications
SPP + SPPLE Demo
Shows how to use Low Energy (LE) and the GATT profile.
Emulates using SPP over LE using the GATT profile.
Acts as a LE Master and LE Slave.
Shows how to use the SPP module.
Shows how to handle the different SPP callback events.
Acts as either a SPP server or SPP client
Uses the same command for SPP as the SPP demonstration.
Visit the
SPP + SPPLE demonstration wiki
for instructions for this demonstration.