SWRU428
September 2015
CC2564MODA
Dual-Mode Bluetooth® Stack on STM32F4 MCUs
Trademarks
1
Features
2
Bluetooth Profiles
3
Sample Application Overview
4
CC256XSTBTBLESW Hardware and Software Requirements
5
Setting Up the Hardware
6
Setting Up the Software
7
Building and Flashing the Bluetooth Code (STM3240G-EVAL)
7.1
Flashing the Bluetooth Code
8
Applications
9
Classic Bluetooth Sample Applications
10
Classic Bluetooth + Bluetooth low energy Applications
11
Bluetooth low energy Applications
Revision History
1
Features
Supports dual-mode
Bluetooth
4.0 –
Bluetooth
certified and royalty free
Offers a fully-qualified
Bluetooth
Stack (QDID 69887 and QDID 69886)
Offers thread-safe operation
Supports both threaded (RTOS) and non-threaded (No OS) environments (sample applications use FreeRTOS)
Offers a fully-documented API interface
Works with any STM32F4 MCU
Offers sample applications for the STM3240G-EVAL MCU Development Kit supported by CC256XEM-STADAPT
Offers the capability to disable or enable protocols and profiles
Supports KEIL® and IAR IDEs