SWRU467A
February 2017 – June 2018
CC3120
CC3120 SimpleLink™ Wi-Fi® Internet-on-a chip™ Solution SDK Getting Started Guide
Trademarks
1
Introduction
2
Prerequisites
2.1
Hardware
2.2
Software Installation
3
Board Configuration
3.1
Board Setup For Programming
3.2
Board Setup With An External MCU
4
Programming the CC3120 BoosterPack™
5
Getting Started With the MSP-EXP432P401R LaunchPad™
5.1
Connecting the CC3120BOOST or BOOSTXL-CC3120MOD Board With the MSP-EXP432P401R Board
5.2
Terminal Setting
5.3
SDK Installation
5.4
Setting Up Code Composer Studio™
5.4.1
CCS™ Installation
5.4.2
Post Code Composer Studio™ Installation Setup
5.4.3
Importing network_terminal Example in Code Composer Studio™
5.4.4
Compiling and Debugging the Project in Code Composer Studio™
5.5
Setting Up IAR Embedded Workbench® for ARM
5.5.1
IAR Installation
5.5.2
Post IAR Installation Setup
5.5.3
Importing the network_terminal Example in IAR
5.5.4
Compiling and Debugging the Project in IAR
6
Getting Started With SimpleLink™ Studio
6.1
Visual Studio Installation
6.2
Importing network_terminal Example in Visual Studio
6.3
Compiling and Debugging the Project in Visual Studio
Revision History
5.5
Setting Up IAR Embedded Workbench
®
for ARM