SWRU495C March   2020  – December 2021 CC2564C

 

  1.   Trademarks
  2. 1Introduction
  3. 2 CC256XCQFN-EM Kit Contents
  4. 3 CC256XCQFN-EM Requirements
  5. 4 CC256XCQFN-EM Board Overview
  6. 5 CC256XCQFN-EM Board Settings
    1. 5.1 EM Connector Settings
    2. 5.2 COM Connector Settings
  7. 6Revision History

Introduction

The TI CC256XCQFN-EM board is used to evaluate the dual-mode Bluetooth CC2564C controller, which supports classic Bluetooth and Bluetooth low energy (LE) wireless technology. The CC256XCQFN-EM board works with the following hardware development kits:

  • MSP-EXP432P401R with BOOST-CCEMADAPTER (through EM connectors)
  • TMDXEVM3358 AM335x Evaluation Module (through COM connector)
  • CC256XEM-STADAPT with STM32 MCU Evaluation Board (through EM connectors)
Note:

Refer to the CC256XEM-STADAPT Quick Start Guide for a list of compatible STM32 MCU Evaluation Boards.

The CC256xC Bluetooth device is a complete basic rate (BR), enhanced data rate (EDR), and LE host controller interface (HCI) solution that reduces design effort and enables fast time to market. Based on TI’s seventh-generation core, the module is a product-proven solution supporting Bluetooth 4.2 dual-mode protocols (5.1 compliant).

Figure 1-1 shows the CC256XCQFN-EM board.

GUID-75C0744A-EBF8-4DCB-B298-550AFFDAF382-low.png Figure 1-1 CC256XCQFN-EM Board