Bluetooth is a registered trademark of Bluetooth SIG, Inc.
All trademarks are the property of their respective owners.
The CC2564C device is TI’s third generation of the CC2564 dual mode Bluetooth® and Bluetooth Low Energy single-chip solution compliant with Bluetooth 5.1. Bluetooth 5.1 support is implemented in TI Dual-Mode Bluetooth stack. For detailed features, performance, and functionality of the CC2564C device, see the respective documents:
The CC2564C device is pin compatible to the CC2564B device.
Any design (schematics and layout) for the CC2564B device is compatible with the CC2564C device.
The only BOM difference is the different generic part number for the CC2564C device is replacing the CC2564B device.
QDID links:
When migrating from CC2564B to CC2564C, the host stack must be upgraded to support CC2564C even if the BT5.1 features of CC2564C are not used. Additionally, the host stack must use the appropriate device-specific service pack for initialization.
Following are the TI dual-mode Bluetooth stack releases compatible with CC2564C.