SWRU514 February 2017 CC3200
The CC3200 SensorTag device is designed to operate in the WLAN 2.4-GHz band. The CC3200 SensorTag device also supports Channels 1 through 11 (2142 MHz to 2462 MHz). The SensorTag design uses the SimpleLink Wi-Fi CC3200 Internet-on-a chip device (see CC3200 SimpleLink™ Wi-Fi® and IoT SensorTag Design Files).
NOTE
The maximum RF power transmitted in each WLAN 2.4-GHz band is 16.5 dBm (EIRP power).