SWRU546E October 2018 – May 2022 AWR6843 , AWR6843AOP , IWR6443 , IWR6843 , IWR6843AOP
LaunchPad™ and BoosterPack™ are trademarks of Texas Instruments.
All trademarks are the property of their respective owners.
xWR6843ISK/IWR6843ISK-ODS/ IWR6843AOPEVM and MMWAVEICBOOST are part of mmWave EVMs hardware. The xWR6843 antenna board from Texas Instruments is an easy-to-use evaluation module for the xWR6843 mmWave sensing device. This board contains 60-GHz mmWave Radar transceiver in which antennas are etched on PCB or on packager and act as the Radar front-end board. The MMWAVEICBOOST is an add-on board used with TI's mmWave sensor used in all starter kits to provide more interfaces and PC connectivity to the mmWave sensors. The MMWAVEICBOOST board provides an interface for the mmWave Studio tool to configure the Radar device and capture the raw analog-to-digital converter (ADC) data, using a capture board such as DCA1000 evaluation module (EVM). xWR6843 antenna EVMs and MMWAVEICBOOST contains everything required to start developing software for on-chip C67x DSP core and low-power ARM R4F controllers. It provides an interface to the MSP43xx boards through 40-pin LaunchPad™/ BoosterPack™ connectors.
Revision currently available on product page | Silicon Version |
MMWAVEICBOOST Rev. B | - |
AWR6843ISK Rev. C | ES2 |
IWR6843ISK Rev. B | ES2 |
IWR6843ISK-ODS Rev. B | ES2 |
IWR6843AOPEVM Rev. F | ES2 |
All older revisions not listed are deprecated and may contain deprecated silicon version