SWRU546E October 2018 – May 2022 AWR6843 , AWR6843AOP , IWR6443 , IWR6843 , IWR6843AOP
There are multiple sources as shown in Figure 2-4 such as 40 pin LP/BP, DCA1000 EVM, onboard FTDI and XDS110 that can control the Radar front-end chip in the starter kit. This is done with the help of mux scheme implemented on the MMWAVEICBOOST. Follow the switch settings as shown in Table 2-1 to avoid the conflicts. The most used configuration is the default position.
Table 2-1 shows the dip switch settings for multiple sources connecting to mmWave sensing device.
Reference Designator | (Default Position) Position for STAND ALONE Mode (1) | Position for DCA1000 Mode | Position for 40-Pin LP/BP |
---|---|---|---|
S1.12 | ON | ON | ON |
S1.11 | ON | ON | OFF |
S1.10 | ON | ON | OFF |
S1.9 | OFF | OFF | ON |
S1.8 | OFF | OFF | ON |
S1.7 | ON | OFF | OFF |
S1.6 | ON | OFF | OFF |
S1.5(2) | ON | ON | OFF |
S1.4 | ON | OFF | ON |
S1.3 | ON | ON | OFF |
S1.2 | ON | ON | ON |
S1.1 | OFF | OFF | OFF |
Table 2-2 shows the images of NRST, DIP switch settings, SOP lines, and power input locations on the physical board.
Front | Rear | |
---|---|---|
Whole Board | ||
Zoomed IN |