SWRU546E October 2018 – May 2022 AWR6843 , AWR6843AOP , IWR6443 , IWR6843 , IWR6843AOP
The board features temperature sensor for measuring onboard temperature. These are connected to the I2C bus and can be isolated using the zero Ω provided on the hardware.
Table 2-10 provides the jumper settings for I2C.
Reference Designator | Usage | Comments |
---|---|---|
J14 | I2C SCL | 1-2(default) :FTDI/60 pin(J10) 2-3 : XDS110 |
J15 | I2C SDA | 1-2(default) : FTDI/60 pin(J10) Pin 2-3 : XDS110 |