SWRU546E October   2018  – May 2022 AWR6843 , AWR6843AOP , IWR6443 , IWR6843 , IWR6843AOP

 

  1.   Trademarks
  2. 1Getting Started
    1. 1.1 Introduction
    2. 1.2 Key Features
      1. 1.2.1 Summary of Features
      2. 1.2.2 xWR6843ISK
      3. 1.2.3 IWR6843ISK-ODS (Overhead Detection Sensing)
      4. 1.2.4 IWR6843AOP
      5. 1.2.5 MMWAVEICBOOST
    3. 1.3 What’s Included
      1. 1.3.1 Kit Contents
        1. 1.3.1.1 xWR6843ISK
        2. 1.3.1.2 IWR6843ISK-ODS
        3. 1.3.1.3 IWR6843AOPEVM
        4. 1.3.1.4 MMWAVEICBOOST
  3. 2MMWAVEICBOOST
    1. 2.1 Hardware
    2. 2.2 Block Diagram and Features
      1. 2.2.1 Block Diagram
      2. 2.2.2 Hardware Features
    3. 2.3 Muxing Scheme for Multiple Sources
    4. 2.4 Using the MMWAVEICBOOST With the Starter Kit
      1. 2.4.1 PC Connection
      2. 2.4.2 Flashing the QSPI Flash on the Antenna Module
      3. 2.4.3 MMWAVEICBOOST and Antenna Module Connections for Modular Testing
    5. 2.5 Interfacing with the DCA1000EVM
      1. 2.5.1 mmWave Studio Interface
      2. 2.5.2 MMWAVEICBOOST and Antenna Module Configuration
      3. 2.5.3 DCA1000 EVM Connection
    6. 2.6 Power Connections
    7. 2.7 Connectors
      1. 2.7.1 20-Pin LaunchPad and Booster Pack Connectors (J5, J6)
      2. 2.7.2 60-Pin High Density (HD) Connector (J4 and J17)
      3. 2.7.3 60-Pin High Density (HD) Connector (J10)
      4. 2.7.4 MIPI 60-Pin Connector (J9)
      5. 2.7.5 TI 14-Pin JTAG Connector (J19)
      6. 2.7.6 CAN Connector (J1 and J2)
      7. 2.7.7 Ultra-Miniature Coaxial Connector (J3)
    8. 2.8 Jumpers, Switches and LEDs
      1. 2.8.1 Sense on Power (SOP) Jumpers
      2. 2.8.2 I2C Connections
        1. 2.8.2.1 Default I2C Address
        2. 2.8.2.2 43
        3. 2.8.2.3 3.3-V Rail Options
        4. 2.8.2.4 Miscellaneous Headers
        5. 2.8.2.5 Switches and LEDs
          1. 2.8.2.5.1 Switches
  4. 3xWR6843ISK / IWR6843ISK-ODS REV C
    1. 3.1  Hardware
      1. 3.1.1 xWR6843ISK EVM
      2. 3.1.2 IWR6843ISK-ODS EVM
    2. 3.2  xWR6843ISK/IWR6843ISK-ODS Block Diagram
    3. 3.3  PCB Storage and Handling Recommendations
    4. 3.4  Power Connections
      1. 3.4.1 Higher Power Applications
    5. 3.5  Interfaces
      1. 3.5.1 Switches, Buttons and Muxes
      2. 3.5.2 List of LEDs
      3. 3.5.3 CANFD
      4. 3.5.4 I2C Connections
        1. 3.5.4.1 EEPROM
        2. 3.5.4.2 Default I2C Address
    6. 3.6  xWR6843ISK Antenna
    7. 3.7  IWR6843ISK-ODS Antenna
    8. 3.8  Modular Mode
    9. 3.9  DCA1000EVM Mode
    10. 3.10 MMWAVEICBOOST Mode
  5. 4xWR6843AOPEVM Rev G
    1. 4.1  Hardware
    2. 4.2  Block Diagram
    3. 4.3  PCB Storage and Handling Recommendations
    4. 4.4  Heat Sink and Temperature
    5. 4.5  xWR6843AOPEVM Antenna
    6. 4.6  Switch Settings
    7. 4.7  xWR6843AOPEVM Muxing Scheme
      1. 4.7.1 SOP Configuration
    8. 4.8  Modular, DCA1000EVM and MMWAVEICBOOST Mode
      1. 4.8.1 Modular Mode
      2. 4.8.2 DCA1000EVM Mode
      3. 4.8.3 MMWAVEICBOOST Mode
    9. 4.9  Known Issues: Spurious Performance
    10. 4.10 PC Connection
      1. 4.10.1 Installing the Drivers
      2. 4.10.2 Flashing the Board
    11. 4.11 REACH Compliance
    12. 4.12 Regulatory Statements with Respect to the xWR6843AOPEVM Rev G
  6. 5xWR6843AOPEVM Rev F
    1. 5.1  Hardware
    2. 5.2  Block Diagram
    3. 5.3  PCB Storage and Handling Recommendations
    4. 5.4  Heat Sink and Temperature
    5. 5.5  xWR6843AOPEVM Antenna
    6. 5.6  Switch Settings
    7. 5.7  xWR6843AOPEVM Muxing Scheme
      1. 5.7.1 SOP Configuration
    8. 5.8  Modular and MMWAVEICBOOST Mode
      1. 5.8.1 Modular Mode
      2. 5.8.2 MMWAVEICBOOST Mode
    9. 5.9  PC Connection
      1. 5.9.1 Installing the Drivers
      2. 5.9.2 Flashing the Board
      3. 5.9.3 DCA1000
    10. 5.10 REACH Compliance
  7. 6IWR6843ISK / IWR6843ISK-ODS (deprecated)
    1. 6.1 Hardware
      1. 6.1.1 IWR6843ISK EVM
      2. 6.1.2 IWR6843ISK-ODS EVM
    2. 6.2 IWR6843ISK/IWR6843ISK-ODS Block Diagram
    3. 6.3 PCB Storage and Handling Recommendations
    4. 6.4 Power Connections
    5. 6.5 Miscellaneous and LEDs
      1. 6.5.1 List of LEDs
      2. 6.5.2 I2C Connections
        1. 6.5.2.1 EEPROM
        2. 6.5.2.2 Default I2C Address
    6. 6.6 IWR6843ISK Antenna
    7. 6.7 IWR6843ISK-ODS Antenna
  8. 7IWR6843AOPEVM (Deprecated)
    1. 7.1 Hardware
    2. 7.2 Block Diagram
    3. 7.3 PCB Storage and Handling Recommendations
    4. 7.4 IWR6843AOPEVM Antenna
    5. 7.5 Switch Settings
    6. 7.6 IWR6843AOPEVM Muxing Scheme
      1. 7.6.1 SOP Configuration
    7. 7.7 Modular and MMWAVEICBOOST Mode
      1. 7.7.1 Modular Mode
      2. 7.7.2 MMWAVEICBOOST Mode
    8. 7.8 PC Connection
      1. 7.8.1 Installing the Drivers
      2. 7.8.2 Flashing the Board
      3. 7.8.3 DCA1000
    9. 7.9 REACH Compliance
  9. 8TI E2E Community
  10. 9Certification Related Information
  11.   Revision History

Introduction

xWR6843ISK/IWR6843ISK-ODS/ IWR6843AOPEVM and MMWAVEICBOOST are part of mmWave EVMs hardware. The xWR6843 antenna board from Texas Instruments is an easy-to-use evaluation module for the xWR6843 mmWave sensing device. This board contains 60-GHz mmWave Radar transceiver in which antennas are etched on PCB or on packager and act as the Radar front-end board. The MMWAVEICBOOST is an add-on board used with TI's mmWave sensor used in all starter kits to provide more interfaces and PC connectivity to the mmWave sensors. The MMWAVEICBOOST board provides an interface for the mmWave Studio tool to configure the Radar device and capture the raw analog-to-digital converter (ADC) data, using a capture board such as DCA1000 evaluation module (EVM). xWR6843 antenna EVMs and MMWAVEICBOOST contains everything required to start developing software for on-chip C67x DSP core and low-power ARM R4F controllers. It provides an interface to the MSP43xx boards through 40-pin LaunchPad™/ BoosterPack™ connectors.

Revision currently available on product pageSilicon Version
MMWAVEICBOOST Rev. B-
AWR6843ISK Rev. CES2
IWR6843ISK Rev. BES2
IWR6843ISK-ODS Rev. BES2
IWR6843AOPEVM Rev. FES2
Note:

All older revisions not listed are deprecated and may contain deprecated silicon version