SWRU546E October 2018 – May 2022 AWR6843 , AWR6843AOP , IWR6443 , IWR6843 , IWR6843AOP
Figure 4-3 shows the functional block diagram. The mission board side contains the essential components for the TI radar system namely PMIC, SFLASH, SOP configuration, Filter, TI mmWave Radar chip, and a USB to UART converter. The Breakaway board sections contain the 60-pin Samtec connector for interfacing with the MMWAVEICBOOST. On the REVG, an additional 60-pin connector is provided to directly connect to DCA1000EVM.