SWRU548C February 2019 – September 2021 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
The CC3235MODx device can be set to operate in four different modes based on the state of the sense on power (SOP) lines. The SOP lines are pins 23, 24, and 34 on the CC3235MODx module. Table 2-6 shows the state of the device and Figure 2-13 shows the SOP jumpers.
Binary Value | Function |
---|---|
100 | Flash programming |
000 | Functional mode and 4-wire JTAG |
001 | Functional mode and SWD |
010 | Functional mode and flash |
SOP[2:0] corresponds to J18 on the LaunchPad kit.
Placing no jumpers on the block ensures that the line is pulled low using 100K pull down resistors. Placing the jumper pulls the pin high using a 10K resistor.