SWRU548C February 2019 – September 2021 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
The board features an accelerometer and a temperature sensor for the out-of-box demo. These are connected to the I2C bus, and can be isolated using the jumpers provided (shown as yellow jumpers J23 and J24 in Figure 2-12).
By removing J23 and J24, the accelerometer and the temperature sensors are isolated from the I2C bus. This measure also removes the I2C pullup resistors from the sensor side of the circuit, and therefore any connection to the circuit requires the user to install external pullup resistors.
Table 2-4 lists the I2C jumper definitions.
Reference | Use | Comments |
---|---|---|
J23 | I2C SCL | Populated: CC3235MOD SCL connected to onboard sensors with pullup |
Open: CC3235MOD SCL disconnected from onboard sensors | ||
J24 | I2C SDA | Populated: CC3235MOD SDA connected to onboard sensors with pullup |
Open: CC3235MOD SDA disconnected from onboard sensors |