The CC3235MODx and CC3235MODAx modules offer the following benefits:
- CC3235MODS and CC3235MODAS are Wi-Fi modules that consist of the CC3235SM2ARGK while the CC3235MODSF and the CC3220MODASF consist of the CC3235SF12ARGK single-chip MCUs, respectively. The fully integrated and green/RoHS modules includes all required clocks, spi flash, and passives
- 802.11 a/b/g/n: 2.4 GHz and 5 GHz
- FCC, IC/ISED, ETSI/CE, MIC. and SRRC
(2)Certified
- FIPS 140-2 Level 1 validated IC inside
- Multilayered security features, help developers protect identities, data, and software IP
- Low-power modes for battery powered application
- Coexistence with 2.4-GHz radios
- Industrial temperature: –40°C to +85°C
- CC3235MODx multiple-core architecture, system-on-chip (SoC)
- 1.27-mm pitch QFM package for easy assembly and low-cost PCB design
- Transferrable Wi-Fi Alliance® certification
- Application microcontroller subsystem:
- Arm® Cortex®-M4 core at 80 MHz
- User-dedicated memory
- CC3235MODS and CC3235MODAS variant includes 256KB RAM
- CC3235MODSF and CC3235MODASF variant is flash-based MCU with an integrated 1MB executable flash and 256KB of RAM.
- Rich set of peripherals and timers
- 26 I/O pins with flexible multiplexing options
- UART, I2S, I2C, SPI, SD, ADC, and 8-bit parallel interface
- 8-bit synchronous image interface
- Timers and PWM
- Debug interfaces: JTAG, cJTAG, and SWD
- Wi-Fi network processor
subsystem:
- Wi-Fi® core:
- 802.11 a/b/g/n 2.4
GHz and 5 GHz
- Modes:
- Access
point (AP)
- Station
(STA)
- Wi-Fi
Direct® (only supported on 2.4 GHz)
- Security:
- WEP
- WPA™/ WPA2™ PSK
- WPA2
Enterprise
- Internet and application
protocols:
- HTTPs server, mDNS,
DNS-SD, DHCP
- IPv4 and IPv6
TCP/IP stack
- 16 BSD sockets
(fully secured TLS v1.2 and SSL 3.0)
- Built-in power management
subsystem:
- Configurable
low-power profiles (always, intermittent, tag)
- Advanced low-power
modes
- Integrated DC/DC
regulators
- Multilayered security features:
- Separate execution environments
- Networking security
- Device identity and key
- Hardware accelerator cryptographic engines (AES, DES, SHA/MD5, CRC)
- Application-level security (encryption, authentication, access control)
- Initial secure programming
- Software tamper detection
- Secure boot
- Certificate signing request (CSR)
- Unique per device key pair
- Application Throughput
- Power-management subsystem:
- Integrated DC/DC converters
support a wide range of supply voltage:
- Single wide-voltage
supply, VBAT: 2.3 V to 3.6 V
- Advanced low-power modes:
- Shutdown: 1 µA,
hibernate: 5.5 µA
- Low-power deep
sleep (LPDS): 120 µA
- Idle connected (MCU
in LPDS): 710 µA
- RX traffic (MCU
active): 59 mA
- TX traffic (MCU
active): 223 mA
- Wi-Fi TX power
- 2.4 GHz: 16 dBm at
1 DSSS
- 5 GHz: 15.1 dBm at
6 OFDM
- Wi-Fi RX sensitivity
- 2.4 GHz: –94.5 dBm
at 1 DSSS
- 5 GHz: –89 dBm at 6
OFDM
- Additional integrated components
- 40.0-MHz crystal
- 32.768-kHz crystal (RTC)
- 32Mbit SPI serial flash
- RF filters, diplexer, and passive components
- Footprint compatible QFM package
- CC3235MODx: 1.27-mm pitch,
63-pin, 20.5-mm × 17.5-mm
- Module supports SimpleLink Developer's Ecosystem