SWRU553A September 2019 – February 2020 AWR1243 , AWR2243
J3 is a footprint for a Rosenberger model 19S101-40ML5, 50-Ω, SMP connector capable of 26 GHz operation with very low loss and reflection. This connector exposes the AWR_3_FMCW_CLKOUT 20 GHz local oscillator (LO) net from AWR #3. Depending on how the AWR #3 is configured, this connector allows the user to sample an example AWR master-mode or slave-mode LO output signal. This connector is not installed by default.