SWRU553A September 2019 – February 2020 AWR1243 , AWR2243
Each TX/RX antenna element is implemented as a series-fed, Microstrip patch array. The following figures and tables describe this antenna element. The element is implemted with a GCPW feed to Microstrip transition, and then Microstrip stub matching into the first patch of the seried-fed array.
Dimension Label | Dimension (mils) |
---|---|
A1 | 27.568 |
A2 | 11.802 |
B1 | 47.24 |
B2 | 49.21 |
B3 | 45.27 |
B4 | 49.21 |
C1 | 42.52 |
C2 | 40.95 |
D1 | 16.722 |
D2 | 20.002 |
E1 | 39.38 |
E2 | 55.12 |
F1 | 8.4 |
F2 | 10.62 |
F3 | 3.94 |
G (1) | > 78.7402 |
H | <= 20.67 |