SWRU556
June 2021
CC3100
,
CC3200
Trademarks
1
Introduction
2
Features
3
Prerequisites
3.1
Software Downloads
3.2
Hardware
4
Radio Tool Installation Directory
5
Hardware Connections
5.1
CC31xxBOOST Plus CC31XXEMUBOOST
5.1.1
Using the UART Interface
5.1.2
Using the SPI Interface
5.2
CC32xx-LAUNCHXL
6
Flashing the Board
7
Running the RadioTool GUI
7.1
Set Up Tab and General Information
7.2
GUI TX Testing
7.3
GUI RX Testing
8
Current Measurement
9
CLI Version
10
Insertion Loss Calibration
11
Hardware Connections on Non-TI EVMs
12
Source Code for Developers
12.1
RadioTool Application Sources
12.2
CC32xx Application Source
3.1
Software Downloads
SimpleLink™ Wi-Fi
®
Radio Testing Tool
Microsoft .NET Framework 4.6.1
Microsoft®
–
Visual C++ Redistributable Package for Visual Studio 2015