SWRU556
June 2021
CC3100
,
CC3200
Trademarks
1
Introduction
2
Features
3
Prerequisites
3.1
Software Downloads
3.2
Hardware
4
Radio Tool Installation Directory
5
Hardware Connections
5.1
CC31xxBOOST Plus CC31XXEMUBOOST
5.1.1
Using the UART Interface
5.1.2
Using the SPI Interface
5.2
CC32xx-LAUNCHXL
6
Flashing the Board
7
Running the RadioTool GUI
7.1
Set Up Tab and General Information
7.2
GUI TX Testing
7.3
GUI RX Testing
8
Current Measurement
9
CLI Version
10
Insertion Loss Calibration
11
Hardware Connections on Non-TI EVMs
12
Source Code for Developers
12.1
RadioTool Application Sources
12.2
CC32xx Application Source
2
Features
Connection
CC3120/CC3135 through the serial peripheral interface (SPI)
CC3120/CC3135 through the universal asynchronous receiver/transmitter (UART)
CC3220/CC3235x through the UART
Acquires MAC address
Acquires firmware information
TX – Transmission testing
Continuous
Packetized
Carrier Wave (CW)
RX – Receiver testing
Statistics
Rate histogram
RSSI histogram