SWRU576 January 2021 WL1801MOD , WL1805MOD , WL1807MOD , WL1831MOD , WL1835MOD , WL1837MOD
Start Listen-only state. An optional parameter can be used to specify the duration for the Listen operation in seconds. This command may not be of that much use during normal operations and is mainly used for testing. It can also be used to keep the device discoverable without having to maintain a group.