SWRU576 January 2021 WL1801MOD , WL1805MOD , WL1807MOD , WL1831MOD , WL1835MOD , WL1837MOD
A P2P device is a Wi-Fi certified device that is compliant with the Wi-Fi P2P specification. When P2P is enabled, either by enabling the Wi-Fi Direct or the Miracast function, it starts in device state. This state is used for discovering other P2P devices for further connection by looking for specific services such as printers or smart TVs. The P2P connection is established while P2P is in a device state. After connection, the P2P device operates as client or GO depending on a decision taken during the negotiation process between two P2P devices. The P2P connection process consists of three steps: searching, negotiation, and group formation.