SWRU612 December   2023 CC3300 , CC3301 , CC3301MOD , CC3351

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Overview
  5. 2Schematic Considerations
    1. 2.1 Schematic Reference Design
    2. 2.2 Power Supply
      1. 2.2.1 Power Input/Output Requirements
      2. 2.2.2 Power-Up Sequence
        1. 2.2.2.1 SOP Modes
    3. 2.3 Clock Source
      1. 2.3.1 Fast Clock
      2. 2.3.2 Slow Clock
        1. 2.3.2.1 Slow Clock Generated Internally
        2. 2.3.2.2 Slow Clock Using an External Oscillator
    4. 2.4 Radio Frequency (RF)
    5. 2.5 Digital Interfaces
      1. 2.5.1 Reset
      2. 2.5.2 Secure Digital Input Output (SDIO)
        1. 2.5.2.1 SDIO Timing Diagram - Default Speed
        2. 2.5.2.2 SDIO Timing Diagram - High Speed
      3. 2.5.3 Serial Peripheral Interface (SPI)
        1. 2.5.3.1 SPI Timing Diagram
      4. 2.5.4 Universal Asynchronous Receiver-Transmitter (UART)
      5. 2.5.5 Serial Wire Debug (SWD)
      6. 2.5.6 Coexistence
  6. 3Layout Considerations
    1. 3.1 Layout Reference Design
      1. 3.1.1 Reference Design Layout
      2. 3.1.2 BP-CC3301 Design Layout
      3. 3.1.3 M2-CC3301 Design Layout
    2. 3.2 IC Thermal Pad
    3. 3.3 Radio Frequency (RF)
    4. 3.4 XTAL
    5. 3.5 Power Supplies
    6. 3.6 SDIO

Overview

The SimpleLink™ Wi-Fi™ CC33xx family of devices is where affordability meets reliability, enabling engineers to connect more applications with confidence. CC33xx devices are single-chip integrating both Wi-Fi 6 and Bluetooth Low Energy (BLE) 5.4. The following two devices from the CC33XX family are also pin to pin compatible:

  • CC3300: A 2.4GHz Wi-Fi 6 companion IC.
  • CC3301: A 2.4GHz Wi-Fi 6 and Bluetooth Low Energy 5.4 companion IC.

This guide walks through the hardware requirements and recommendations for integrating CC33xx devices.