SWRU612 December   2023 CC3300 , CC3301 , CC3301MOD , CC3351

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Overview
  5. 2Schematic Considerations
    1. 2.1 Schematic Reference Design
    2. 2.2 Power Supply
      1. 2.2.1 Power Input/Output Requirements
      2. 2.2.2 Power-Up Sequence
        1. 2.2.2.1 SOP Modes
    3. 2.3 Clock Source
      1. 2.3.1 Fast Clock
      2. 2.3.2 Slow Clock
        1. 2.3.2.1 Slow Clock Generated Internally
        2. 2.3.2.2 Slow Clock Using an External Oscillator
    4. 2.4 Radio Frequency (RF)
    5. 2.5 Digital Interfaces
      1. 2.5.1 Reset
      2. 2.5.2 Secure Digital Input Output (SDIO)
        1. 2.5.2.1 SDIO Timing Diagram - Default Speed
        2. 2.5.2.2 SDIO Timing Diagram - High Speed
      3. 2.5.3 Serial Peripheral Interface (SPI)
        1. 2.5.3.1 SPI Timing Diagram
      4. 2.5.4 Universal Asynchronous Receiver-Transmitter (UART)
      5. 2.5.5 Serial Wire Debug (SWD)
      6. 2.5.6 Coexistence
  6. 3Layout Considerations
    1. 3.1 Layout Reference Design
      1. 3.1.1 Reference Design Layout
      2. 3.1.2 BP-CC3301 Design Layout
      3. 3.1.3 M2-CC3301 Design Layout
    2. 3.2 IC Thermal Pad
    3. 3.3 Radio Frequency (RF)
    4. 3.4 XTAL
    5. 3.5 Power Supplies
    6. 3.6 SDIO

SOP Modes

The Logger (pin 28) and Host_IRQ_WL (pin 29) signals are considered to be Sense on Power pins. When connecting these pins to host, ensure Host_IRQ_WL (pin 29) stay at logic level Low during power-up, and Logger (pin 28) stays at logic level High during power-up.

If the SOP pins are connected to a host that may affect the logic level of these lines, consider adding an optional pull-down/pull-up resistor(s).