SWRU613A July   2023  – August 2024 AWRL1432 , IWRL1432

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1  XWRL1432BOOST Antenna
      1. 2.1.1 PCB Material
        1. 2.1.1.1 Transmitter and Receiver Virtual Array
    2. 2.2  EVM Mux Block Diagram
    3. 2.3  Switch Settings
    4. 2.4  LEDs
    5. 2.5  Connectors
    6. 2.6  USB Connector
    7. 2.7  DCA1000 HD Connector
    8. 2.8  Booster Pack Connector for the LaunchPad Connectivity
    9. 2.9  CANFD Connector
    10. 2.10 LIN PHY Connection
    11. 2.11 I2C Connections
      1. 2.11.1 EEPROM
    12. 2.12 XDS110 Interface
    13. 2.13 Flashing the Board
    14. 2.14 DCA1000EVM Mode
      1. 2.14.1 RDIF Interface for Raw ADC Capture
    15. 2.15 PCB Storage and Handling Recommendations:
      1. 2.15.1 PCB Storage and Handling Recommendations
      2. 2.15.2 Higher Power Demanding Applications
  8. 3Software
    1. 3.1 Software, Development Tools, and Example Code
      1. 3.1.1 XWRL1432 Demo Visualization Getting Started
  9. 4Hardware Design Files
    1. 4.1 Schematics, PCB Layout and Bill of Materials (BOM)
    2. 4.2 EVM Design Database
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6References
    1. 6.1 TI E2E Community
  12. 7Revision History

Connectors

Higher current support: When using the EVM with the external power adapter, the 5V supply is provided by the external power adapter. For most use cases, this external power supply option is not used and power is derived from the USB interface.

xWRL1432BOOST
Note: After the 5V power supply is provided to the EVM, TI recommends pressing the NRST switch one time to verify for a reliable boot-up state.
Note: All digital IO pins of the device (except NRESET) are not fail safe. Therefore, care needs to be taken that the digital IO pins are not driven externally without the VIO supply being present to the device.