SWRU613A
July 2023 – August 2024
AWRL1432
,
IWRL1432
1
Description
Get Started
Features
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
XWRL1432BOOST Antenna
2.1.1
PCB Material
2.1.1.1
Transmitter and Receiver Virtual Array
2.2
EVM Mux Block Diagram
2.3
Switch Settings
2.4
LEDs
2.5
Connectors
2.6
USB Connector
2.7
DCA1000 HD Connector
2.8
Booster Pack Connector for the LaunchPad Connectivity
2.9
CANFD Connector
2.10
LIN PHY Connection
2.11
I2C Connections
2.11.1
EEPROM
2.12
XDS110 Interface
2.13
Flashing the Board
2.14
DCA1000EVM Mode
2.14.1
RDIF Interface for Raw ADC Capture
2.15
PCB Storage and Handling Recommendations:
2.15.1
PCB Storage and Handling Recommendations
2.15.2
Higher Power Demanding Applications
3
Software
3.1
Software, Development Tools, and Example Code
3.1.1
XWRL1432 Demo Visualization Getting Started
4
Hardware Design Files
4.1
Schematics, PCB Layout and Bill of Materials (BOM)
4.2
EVM Design Database
5
Additional Information
5.1
Trademarks
6
References
6.1
TI E2E Community
7
Revision History
2.13
Flashing the Board
Verify that the drivers have been successfully installed and COM ports enumerated.
Configure the SOP to flashing mode.
Press the reset switch to verify that the board boots up in the right mode.
Run the visualizer and use the flashing tab and follow the instruction or use Uniflash tool.
Enter the application port number for the flashing interface.
Load image to serial flash. Please refer mmWave SDK for the flash binary for running out of box demos.