SWRU613A July   2023  – August 2024 AWRL1432 , IWRL1432

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1  XWRL1432BOOST Antenna
      1. 2.1.1 PCB Material
        1. 2.1.1.1 Transmitter and Receiver Virtual Array
    2. 2.2  EVM Mux Block Diagram
    3. 2.3  Switch Settings
    4. 2.4  LEDs
    5. 2.5  Connectors
    6. 2.6  USB Connector
    7. 2.7  DCA1000 HD Connector
    8. 2.8  Booster Pack Connector for the LaunchPad Connectivity
    9. 2.9  CANFD Connector
    10. 2.10 LIN PHY Connection
    11. 2.11 I2C Connections
      1. 2.11.1 EEPROM
    12. 2.12 XDS110 Interface
    13. 2.13 Flashing the Board
    14. 2.14 DCA1000EVM Mode
      1. 2.14.1 RDIF Interface for Raw ADC Capture
    15. 2.15 PCB Storage and Handling Recommendations:
      1. 2.15.1 PCB Storage and Handling Recommendations
      2. 2.15.2 Higher Power Demanding Applications
  8. 3Software
    1. 3.1 Software, Development Tools, and Example Code
      1. 3.1.1 XWRL1432 Demo Visualization Getting Started
  9. 4Hardware Design Files
    1. 4.1 Schematics, PCB Layout and Bill of Materials (BOM)
    2. 4.2 EVM Design Database
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6References
    1. 6.1 TI E2E Community
  12. 7Revision History

Introduction

The xWRL1432 mmWave Sensor device is an integrated single chip mmWave sensor based on FMCW radar technology. The device operates in the 76GHz to 81GHz band. The xWRL1432 is designed for low power, self-monitored, ultra-accurate radar systems in the Automotive and Industrial space of applications. The xWRL1432BOOST EVM enables access to point-cloud data and power over USB interface. The xWRL1432BOOST EVM supports direct connectivity to the DCA1000EVM development kit. The xWRL1432BOOST EVM is supported by mmWave tools, demos and software including mmWave software development kit (MMWAVE-L-SDK) and TI's Code Composer Studio™. DCA1000EVM enables access to the raw ADC data capture of the sensor. The onboard XDS110 enables software development and debugging through TI’s CCS. xWRL1432BOOST can interface with the MCU LaunchPad™ development kit ecosystem.