SWRU616B September 2023 – April 2024 CC3300 , CC3301 , CC3350 , CC3351
This document provides information about CC33xx family of devices and Wi-Fi® features, as well as TI proprietary enhancements. The document does not provide the complete application programming interface (API) set, but a high-level overview of the features. The CC33xx Linux® software package is based on the open source mac802.11 implementation; the complete API can be found in: https://elixir.bootlin.com/linux/latest/source/net/mac80211.