SWRU616B September   2023  – April 2024 CC3300 , CC3301 , CC3301MOD , CC3350 , CC3351

 

  1.   1
  2.   CC33xx WLAN Features Guide
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Scope
    2. 1.2 Acronyms Used in This Document
    3. 1.3 CC33xx Specification
  5. 2General Features
    1. 2.1  Supported Rates
      1. 2.1.1 11ax Rates
      2. 2.1.2 11n Rates
      3. 2.1.3 11a/g Rates
      4. 2.1.4 11b Rates
    2. 2.2  A-MPDU and A-MSDU
    3. 2.3  BA Sessions
    4. 2.4  Keep Alive
      1. 2.4.1 STA
      2. 2.4.2 AP
    5. 2.5  Wake on WLAN (WoW)
    6. 2.6  Antenna Diversity
    7. 2.7  Quality of Service (QoS)
    8. 2.8  Security
      1. 2.8.1 Authentication Types
      2. 2.8.2 Encryption Types
    9. 2.9  Wi-Fi Provisioning
      1. 2.9.1 AP Provisioning
      2. 2.9.2 Bluetooth Low Energy Provisioning
      3. 2.9.3 Wi-Fi Protected Setup (WPS)
        1. 2.9.3.1 WPS PBC
        2. 2.9.3.2 WPS PIN
    10. 2.10 Wi-Fi Power Management Modes
      1. 2.10.1 Power Levels
        1. 2.10.1.1 Active
      2. 2.10.2 Power Save Delivery
        1. 2.10.2.1 Legacy Power Save
  6. 3Single Role: Station
    1. 3.1 Scanning
      1. 3.1.1 Active
      2. 3.1.2 Passive
    2. 3.2 Wi-Fi 6
    3. 3.3 Multicast Filtering
    4. 3.4 Preferred Networks
    5. 3.5 Channel Switch
    6. 3.6 Wi-Fi Power Management Modes
      1. 3.6.1 Power Save Delivery
        1. 3.6.1.1 Unscheduled Asynchronous Power Save Delivery (U-APSD)
        2. 3.6.1.2 Target Wake Time (TWT)
      2. 3.6.2 TI Specific Features
        1. 3.6.2.1 Auto Power-Save Mode
        2. 3.6.2.2 Long Sleep Interval
  7. 4Single Role: AP
    1. 4.1 Hidden SSID
    2. 4.2 Maximum Connected Stations
    3. 4.3 Aging
  8. 5Multirole Multichannel
    1. 5.1 AP-STA
    2. 5.2 STA-STA
  9. 6Wi-Fi/Bluetooth Low Energy Coexistence
  10. 7References
  11. 8Revision History

Maximum Connected Stations

When the CC33xx is operating as an AP it is able to support up to four or sixteen stations depending on if QoS is enabled. The device features a fixed amount of memory to buffer the data being transmitted to the connected stations. The amount of memory needed for each varies depending on whether QoS is enabled as additional memory is needed for each station to support the access category (AC) queues.

If QoS is enabled it must be enabled for all supported stations; therefore, each station requires four queues for the four different ACs resulting in a total of sixteen queues. Conversely, when the CC33xx has not enabled QoS, each station utilizes the memory space needed for one queue allowing the device to support sixteen different stations. For more information on QoS, see Section 2.7.