SWRU616B September   2023  – April 2024 CC3300 , CC3301 , CC3301MOD , CC3350 , CC3351

 

  1.   1
  2.   CC33xx WLAN Features Guide
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Scope
    2. 1.2 Acronyms Used in This Document
    3. 1.3 CC33xx Specification
  5. 2General Features
    1. 2.1  Supported Rates
      1. 2.1.1 11ax Rates
      2. 2.1.2 11n Rates
      3. 2.1.3 11a/g Rates
      4. 2.1.4 11b Rates
    2. 2.2  A-MPDU and A-MSDU
    3. 2.3  BA Sessions
    4. 2.4  Keep Alive
      1. 2.4.1 STA
      2. 2.4.2 AP
    5. 2.5  Wake on WLAN (WoW)
    6. 2.6  Antenna Diversity
    7. 2.7  Quality of Service (QoS)
    8. 2.8  Security
      1. 2.8.1 Authentication Types
      2. 2.8.2 Encryption Types
    9. 2.9  Wi-Fi Provisioning
      1. 2.9.1 AP Provisioning
      2. 2.9.2 Bluetooth Low Energy Provisioning
      3. 2.9.3 Wi-Fi Protected Setup (WPS)
        1. 2.9.3.1 WPS PBC
        2. 2.9.3.2 WPS PIN
    10. 2.10 Wi-Fi Power Management Modes
      1. 2.10.1 Power Levels
        1. 2.10.1.1 Active
      2. 2.10.2 Power Save Delivery
        1. 2.10.2.1 Legacy Power Save
  6. 3Single Role: Station
    1. 3.1 Scanning
      1. 3.1.1 Active
      2. 3.1.2 Passive
    2. 3.2 Wi-Fi 6
    3. 3.3 Multicast Filtering
    4. 3.4 Preferred Networks
    5. 3.5 Channel Switch
    6. 3.6 Wi-Fi Power Management Modes
      1. 3.6.1 Power Save Delivery
        1. 3.6.1.1 Unscheduled Asynchronous Power Save Delivery (U-APSD)
        2. 3.6.1.2 Target Wake Time (TWT)
      2. 3.6.2 TI Specific Features
        1. 3.6.2.1 Auto Power-Save Mode
        2. 3.6.2.2 Long Sleep Interval
  7. 4Single Role: AP
    1. 4.1 Hidden SSID
    2. 4.2 Maximum Connected Stations
    3. 4.3 Aging
  8. 5Multirole Multichannel
    1. 5.1 AP-STA
    2. 5.2 STA-STA
  9. 6Wi-Fi/Bluetooth Low Energy Coexistence
  10. 7References
  11. 8Revision History

Multicast Filtering

Multicast filtering is done within the hardware. On initialization, the multicast filter is disabled and all multicast frames are sent to the host. Once the device is initialized, multicast filtering is automatically enabled and the user can register for specific multicast addresses to begin receiving packets. Only frames from the registered addresses are filtered in, while all other multicast frames are dropped. The CC33xx software supports up to twenty different configurable multicast groups that can be configured. The multicast filter only works for the STA role, as the AP role should distribute all multicast frames to all other devices.