SWRU616B September 2023 – April 2024 CC3300 , CC3301 , CC3301MOD , CC3350 , CC3351
CC33xx supports two-antenna diversity on the 2.4 and 5-GHz bands, using an external single pole, double throw (SPDT) switch. The CC33xx algorithm studies and analyzes the best signal path based on RSSI level. It chooses the better of the two paths for transmitting and/or receiving an RF signal to increase the likelihood that a packet will be correctly received, and maximizing throughput.