SWRU616B September 2023 – April 2024 CC3300 , CC3301 , CC3350 , CC3351
Wi-Fi and Bluetooth Low Energy are both implemented on the CC33xx to eliminate the need for separate devices to implement Bluetooth Low Energy and Wi-Fi. This provides a more compact, inexpensive solution that provides superior coordination of the transmission of Wi-Fi and Bluetooth Low Energy signals. This coordination is accomplished using the coexistence (COEX) hardware module that enables multiplexed air access for internal Wi-Fi and Bluetooth Low Energy signals as well as external SOC signals operating at the same 2.4 GHz frequency.
The COEX interface implemented for CC33xx devices is compatible with other 2.4 GHz technologies that support Packet Traffic Arbitration (PTA). This is one of the approaches recommended and described by IEEE 802.15.2.
The same antenna is used for any signal transmission on the 2.4 GHz frequency band, thus the COEX module minimizes and handles real time air-access collisions based on the assigned priorities to different signals.
Signals from the BLE Core and WiFi module both pass through the COEX hardware and are multiplexed to be transmitted from the antenna. It is also possible to connect an external SOC that will also be multiplexed via the COEX hardware to transmit through that same antenna.