The AWRL1432BOOST-BSD and IWRL1432BOOST-BSD EVMs from Texas Instruments are 77GHz evaluation boards for the xWRL1432 mmWave family of sensing devices. The xWRL1432BOOST-BSD supports standalone operation as well as direct connectivity to the DCA1000EVM for raw ADC capture and signal processing development. This EVM contains everything required to start developing software for on-chip Hardware accelerator and low power ARM® Cortex® - M4F controllers.
Low-cost vehicle Blind Spot Detection (BSD)
Mircomobility systems (skateboards, e-scooters, hoverboard, ...)
Low-power bicycle radar for rider safety
Off-highway vehicle applications
The industrial varient user's guide is located here:
radar_toolbox\source\ti\examples\Industrial_and_Personal_Electronics\Bike_Radar\docs Further explore the Radar Toolbox for more information, applications, and resources.
Vehicle detection at 130+ meters
Serial port for onbaord QSPI flash programming of onboard 16Mbit QSPI Flash
Onboard CAN-SPI, and CAN-FD transcievers