SWRU619A July   2024  – December 2024

 

  1.   1
  2.   Description
  3.   Applications
  4.   Get Started
  5.   Features
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1  xWRL1432BOOST-BSD Antenna
      1. 2.1.1 PCB Material
        1. 2.1.1.1 Transmitter and Receiver Virtual Array
    2. 2.2  EVM Mux Block Diagram
    3. 2.3  Switch Settings
    4. 2.4  LEDs
    5. 2.5  Connectors
    6. 2.6  USB Connector
    7. 2.7  DCA1000 HD Connector
    8. 2.8  Booster Pack Connector for the LaunchPad Connectivity
    9. 2.9  SPI-CAN Driver
    10. 2.10 CAN-FD Connector
    11. 2.11 LIN PHY Connection
    12. 2.12 I2C Connections
      1. 2.12.1 EEPROM
    13. 2.13 XDS110 Interface
    14. 2.14 Flashing the Board
    15. 2.15 DCA1000EVM Mode
      1. 2.15.1 RDIF Interface for Raw ADC Capture
    16. 2.16 PCB Storage and Handling Recommendations:
      1. 2.16.1 PCB Storage and Handling Recommendations
      2. 2.16.2 Higher Power Demanding Applications
  9. 3Software
    1. 3.1 Software, Development Tools, and Example Code
      1. 3.1.1 xWRL1432 Demo Visualization Getting Started
  10. 4Hardware Design Files
    1. 4.1 Schematics, PCB Layout and Bill of Materials (BOM)
    2. 4.2 EVM Design Database
  11. 5Additional Information
    1.     Trademarks
  12. 6References
    1. 6.1 TI E2E Community
  13.   Revision History

Description

The AWRL1432BOOST-BSD and IWRL1432BOOST-BSD EVMs from Texas Instruments are 77GHz evaluation boards for the xWRL1432 mmWave family of sensing devices. The xWRL1432BOOST-BSD supports standalone operation as well as direct connectivity to the DCA1000EVM for raw ADC capture and signal processing development. This EVM contains everything required to start developing software for on-chip Hardware accelerator and low power ARM® Cortex® - M4F controllers.