SWRU619A July   2024  – December 2024

 

  1.   1
  2.   Description
  3.   Applications
  4.   Get Started
  5.   Features
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1  xWRL1432BOOST-BSD Antenna
      1. 2.1.1 PCB Material
        1. 2.1.1.1 Transmitter and Receiver Virtual Array
    2. 2.2  EVM Mux Block Diagram
    3. 2.3  Switch Settings
    4. 2.4  LEDs
    5. 2.5  Connectors
    6. 2.6  USB Connector
    7. 2.7  DCA1000 HD Connector
    8. 2.8  Booster Pack Connector for the LaunchPad Connectivity
    9. 2.9  SPI-CAN Driver
    10. 2.10 CAN-FD Connector
    11. 2.11 LIN PHY Connection
    12. 2.12 I2C Connections
      1. 2.12.1 EEPROM
    13. 2.13 XDS110 Interface
    14. 2.14 Flashing the Board
    15. 2.15 DCA1000EVM Mode
      1. 2.15.1 RDIF Interface for Raw ADC Capture
    16. 2.16 PCB Storage and Handling Recommendations:
      1. 2.16.1 PCB Storage and Handling Recommendations
      2. 2.16.2 Higher Power Demanding Applications
  9. 3Software
    1. 3.1 Software, Development Tools, and Example Code
      1. 3.1.1 xWRL1432 Demo Visualization Getting Started
  10. 4Hardware Design Files
    1. 4.1 Schematics, PCB Layout and Bill of Materials (BOM)
    2. 4.2 EVM Design Database
  11. 5Additional Information
    1.     Trademarks
  12. 6References
    1. 6.1 TI E2E Community
  13.   Revision History

RDIF Interface for Raw ADC Capture

The xWRL1432 doesn’t have LVDS I/Os, mainly to reduce the overall power consumption of the SOC. However, the DCA1000 board needs LVDS signals on the clock and data interface for raw ADC capture. Therefore, CMOS to LVDS converters are used on the board as shown below. The data capture interface uses RDIF (Radar Data interface) for transferring the data between mmWave device and DCA1000 capture card. There is no change needed in the DCA1000 capture card for this purpose, however a new low power mmWave studio needs to be used for this purpose. Low Power mmWaveStudio interprets the RDIF interface and provides the raw ADC data visualization platform for further signal processing.

xWRL1432BOOST-BSD DCA1000 CMOS TO LVDS Conversation for Data LinesFigure 2-25 DCA1000 CMOS TO LVDS Conversation for Data Lines
xWRL1432BOOST-BSD DCA1000 CMOS TO LVDS Conversation for Clock and Control LinesFigure 2-26 DCA1000 CMOS TO LVDS Conversation for Clock and Control Lines