SWRU619A July 2024 – December 2024
Most of the EVM can be operated with a single USB cable itself. For higher power consumption applications where a single USB-port cannot supply the power needed, use an external 12 V/2A or higher power adapter.