SWRU619A July 2024 – December 2024
The SPI-CAN driver allows for the radar device to communicate to the CAN bus using SPI connectivity. This functionality comes from TI's TCAN4550 family of TCAN drivers. This driver can be selected by turning on (closing) S4.4. This routes the SPI connection from the DCA, LP, and FTDI to the TCAN bus. This TCAN bus can be accessed using J10. The driver can be woken up by pressing S6. A 12V supply must be connected to J7 DC jack.